Contact us

A new window will open A new window will open

QFP Type

Features of QFP(Quad Flat Package)

ASIC31_3
  • Features: Low profile and cost effective
  • Structure: The die is attached to a die attach paddle with an adhesive and wire-bonded to leadframes in an overmolded package body.
  • Intended Use: Consumer equipment, office equipment, etc.
  • Lead Pitch: 0.4 / 0.5 / 0.65 / 0.8 (mm)
  • Body size: 7 x 7 to 24 x 24(mm)
  • Lead Count: 32 to 176

QFP Lineup

Package Type Package Name Pins
Body Size
(mm)
Pin Pitch
(mm)
Height(Max)
(mm)
LQFP P-LQFP32-0707-0.80-002 32 7 x 7 0.8 1.7
LQFP44-P-1010-0.80 44 10 x 10 0.8 1.6
LQFP44-P-1010-0.80A 44 10 x 10 0.8 1.7
LQFP44-P-1010-0.80B 44 10 x 10 0.8 1.6
LQFP48-P-0707-0.50 48 7 x 7 0.5 1.85
LQFP48-P-0707-0.50C 48 7 x 7 0.5 1.6
LQFP48-P-0707-0.50D 48 7 x 7 0.5 1.6
P-LQFP52-1010-0.65-001 52 10 x 10 0.65 1.6
P-LQFP64-1010-0.50-003 64 10 x 10 0.5 1.7
LQFP64-P-1010-0.50 64 10 x 10 0.5 1.85
LQFP64-P-1010-0.50A 64 10 x 10 0.5 1.85
LQFP64-P-1010-0.50D 64 10 x 10 0.5 1.6
LQFP64-P-1010-0.50E 64 12 x 12 0.5 1.6
LQFP80-P-1212-0.50A 80 12 x 12 0.5 1.85
LQFP80-P-1212-0.50E 80 12 x 12 0.5 1.6
LQFP80-P-1212-0.50F 80 12 x 12 0.5 1.85
LQFP100-P-1414-0.50C 100 14 x 14 0.5 1.85
LQFP100-P-1414-0.50D 100 14 x 14 0.5 1.6
LQFP100-P-1414-0.50F 100 14 x 14 0.5 1.6
LQFP100-P-1414-0.50H 100 14 x 14 0.5 1.7
P-LQFP100-1414-0.50-002 100 14 x 14 0.5 1.7
LQFP144-P-2020-0.50E 144 20 x 20 0.5 1.85
LQFP176-P-2020-0.40 176 20 x 20 0.4 1.7
LQFP176-P-2020-0.40D 176 20 x 20 0.4 1.6
LQFP176-P-2020-0.40F 176 20 x 20 0.4 1.85
LQFP176-P-2424-0.50A 176 24 x 24 0.5 1.7
LQFP176-P-2424-0.50D 176 24 x 24 0.5 1.7
HQFP HQFP100-P-1414-0.50 100 14 x 14 0.5 1.2
P-HQFP144-2020-0.50-003 144 20 x 20 0.5 1.6
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.