Contact us

A new window will open A new window will open

Bridge driver IC for brushed DC motors

Product part number Maximum motor drive ch Maximum ratings Unique technologies Package
Voltage
[V]
Current[A]
1ch mode 2ch mode 4ch mode
TB62216FNG 2 50 - 2.5 -   HTSSOP48
TB6569FG 1 50 4.5 - -   HSOP16
TB6569FTG 1 50 4.5 - -   QFN32
TB6641FG 1 50 4.5 - -   HSOP16
TB6641FTG 1 50 4.5 - -   QFN32
TB6642FG 1 50 4.5 - -   HSOP16
TB6642FTG 1 50 4.5 - -   QFN32
TB67H301FTG 1 40 3.0 - -   QFN24

Reference design files

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.