Contact us

A new window will open A new window will open

Flyback DC-DC Power Supply Basic Simulation Circuit

Circuit

Circuit Click to enlarge
(Click the image to see the enlarged image)

Waveforms

Waveforms Click to enlarge
(Click the image to see the enlarged image)

Description

  • Basic simulation circuit of Flyback DC-DC power supply that can operate on OrCAD®.
  • Input voltage : DC 24V
  • Output voltage : DC 5V
  • Output power : 30W

Features

  • Bundled simulation circuit and device models 
  • Able to edit power supply specificatoin and devices freely
  • Able to set powef supply specificatoin and ciruit parameters on OrCAD®

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

Reference guide

Design, File

“Design・File” contains the contents listed below.

Simulation file (PSpice®)

Toshiba items

Catalog
Part Number Device Category Portion
Usage
Description
TPN7R006PL MOSFET Primary side・1 U-MOSIX-H/60V/7mΩ(Max)@VGS=10V/TSON Advance
TPN2R304PL MOSFET Secondary side synchronous rectification・1 U-MOSIX-H/40V/2.3mΩ(Max)@VGS=10V/TSON Advance

Documents

Application Note

Catalog

Catalog
Name Date
12/2017
03/2016
03/2016

Video

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.