Contact us

A new window will open A new window will open

Application Circuit (Voltage sensing) of the TLP7920 Isolation Amplifier

Application Block Diagram

Application Block Diagram Click to enlarge
(Click the image to see the enlarged image)

Applicatoin Circuit Diagram

Applicatoin Circuit Diagram Click to enlarge
(Click the image to see the enlarged image)

Description

  • Description of TLP7920 signature functions and features, especially common mode transient immunity, nonlenearity feature and low cosumption current
  • Design guide for the typical application circuit, voltage sensing circuit
  • Operation confirmation by Spice simulation

Features

  • Optically coupled isolation amplifier
  • Common mode noise imunity : 15kV/μs(Min)
  • Low comsumption current : Primary side 8.6mA(typ.), Secondary side 6.2mA(typ.)

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

Circuit diagram

BOM

Reference guide

Design, File

“Design・File” contains the contents listed below.

Circuit schematic (OrCAD®)

Simulation file (PSpice®)

Toshiba items

Toshiba items
Part Number Device Category Portion Usage Description
TLP7920 Isolation amplifier signal amplifier・1 Isolation amplifier/Analog output/DIP8

Documents

Application Note

Application note
Name Outline Date of issue
This application note provides the definitions of electrical characteristics of isolation amplifiers (analog output: TLP7820 and TLP7920, digital output: TLP7830 and TLP7930), which are a type of photocouplers. 2/2019
This document describes functions and application circuits of the isolation amplifiers products.
8/2015

Catalog

Catalog
Name Outline Date of issue
This document introduces packgae lineups, package outlines and packing specifications of the photocouplers and photorelays. 9/2017

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.