Contact us

A new window will open A new window will open

LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices

Power supply circuit example

Power supply circuit example Click to enlarge
(Click the image to see the enlarged image)

Load transient response characteristics

Load transient response characteristics Click to enlarge
(Click the image to see the enlarged image)

Description

  • The TCR3UG series have compatibility with low consamption current (low quiscent current and low stand-by current) and  fast load transient response, qnd these devices are ideal for battery drive IoT devices that require low power consumption.
  • This voltage regulators have 31 output voltage linups from 0.8 V to 5.0 V.
  • As small ceramic input and output capacitors can be used with the TCR3UG series.

Features

  • Ultra small package WCSP4F (0.645 mm x 0.645 mm (typ.), t: 0.33 mm (max))
  • Low quiescent bias current IB = 0.34 μA (up to 1.5V Output products, typ.) @IOUT = 0 mA
  • Wide range output voltage (VOUT = 0.8 V to 5.0 V)
  • High ripple rejection ratio 70 dB (0.8V Output product, typ.)@1 kHz
  • Fast load transient response ±60 mV (0.8V Output product, typ.) @1 mA⇔50 mA, COUT = 1 μF
  • Low dropout voltage VDO = VIN - VOUT = 155 mV (3.3V Output product, typ.) @IOUT = 300 mA
  • Overcurrent protection function
  • Thermal shutdown function
  • Built-in auto-discharge function (TCR3UGxxA series) / Not-built-in auto-discharge function (TCR3UGxxB series)
  • Inrush current reduction function ( output voltage soft start )

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

Circuit diagram

BOM

Reference guide

Design, File

“Design・File” contains the contents listed below.

Circuit schematic (OrCAD®)

Toshiba items

Catalog
Part Number Device Category Portion Usage Description
TCR3UGxx* LDO Regulator 1 Output voltage lineups 0.8 to 5.0V, IB=0.34 μA(typ.)/WCSP4F

*:New product

Documents

Application Note

Application note
Name Outline Date of issue
Describes the Low Drop-Out (LDO) regulator and its basic circuitry followed by precautions to take note of during usage. 12/2012
This document provides the definitions of the terms used in LDO regulator datasheets. 01/2019
Low dropout (LDO) regulators are semiconductor devices that easily generate heat. This application note describes how to maximize the performance of LDO regulators without compromising system safety and reliability. 03/2019
This application note describes application circuits for low dropout (LDO) regulators to maximize the efficiency of the power supplies for MCUs, CMOS image sensors, and RF (Wi-Fi®) circuits at low voltage and high current. 03/2019

Catalog

Catalog
Name Outline Date of issue
Describes the lineups of Small Package(MOSFET/BJT/Diode/Linear IC/Logic/RF Device) 7/2019

Video


Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.