Contact us

A new window will open A new window will open

Capable of constant current controlling (PWM) Bridge driver for brushed DC motors

Product part number

Maximum motor drive ch

Maximum ratings Output Ron

Unique technologies

Package
Voltage
[V]
Current[A] 1ch mode 2ch mode
1ch mode 2ch mode
TB67H420FTG 2 50 9.0 4.5 0.17 0.33 9A Drive QFN48
TB67H400AFTG 2 50 8.0 4.0 0.25 0.49 8A Drive QFN48
TB67H400AFNG 2 50 8.0 4.0 0.25 0.49 8A Drive HTSSOP48
TB67H400AHG 2 50 8.0 4.0 0.25 0.49 8A Drive HZIP25
TB67H400ANG 2 50 8.0 4.0 0.25 0.49 8A Drive SDIP24
TB67H401FTG 2 50 6.0 3.0 0.25 0.49   QFN48
TB67H410FTG 2 50 5.0 2.5 0.40 0.80   QFN48
TB67H410NG 2 50 5.0 2.5 0.40 0.80   SDIP24
TB67H303HG 1 50 10.0 - 0.20 - 10A Drive HZIP25
TB67H302HG 2 50 5.0 - - 0.40   HZIP25

Reference design files

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.