Contact us

A new window will open A new window will open

Application Circuit of TPD4207F for Small Compressor Motor Drive

Application Block Diagram

Application Block Diagram Click to enlarge
(Click the image to see the enlarged image)

Application Circuit Diagram

Application Circuit Diagram Click to enlarge
(Click the image to see the enlarged image)

Description

  • Description of control method of BLDC motor drive(sensorless drive and sine-wave control)
  • Application circuit example of compressor motor drive with the combination of TPD4207F and TMPM4K0FSADUG
  • Design guide of peripheral circuit such as protection circuit threshold setting

Features

  • The combination of TPD4207F and TMPM4K0FSADUG achieves high efficiency compressor motor (BLDC) drive by vector control
  • Able to drive a compressor motor which requires high current at startup because of improved current rating (5A) due to low on resitance (0.44Ω(typ)) MOSFETs installed
  • Built-in a voltage regulator, a current limit and an undervoltage protection circuit help to simplify board design

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

Circuit diagram

BOM

Reference guide

Design, File

“Design・File” contains the contents listed below.

Circuit Schematic(OrCAD®)

Toshiba items

Toshiba items
Part Number Device Category Portion Usage Description
TPD4207F HVIPD Motor drive・1 600V/5A/6 MOSFETs integrated/Various protection function/SSOP30
TMPM4K0FSADUG Microcomputer PWM control・1 Arm® Cortex®-M4(with FPU)/Hardware IPs installed for Vector control/LQFP32
TLP2362 Photocoupler Communication・2 Photocoupler(IC output)/10Mbps/125℃ operation/BVs=3750Vrms(min)/SO6

Documents

Application Note

Catalog

Catalog
Name Date
03/2017

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.