Contact us

A new window will open A new window will open

Smart Gate Driver Coupler TLP5214A Inverter Application

Inverter Application Example

Inverter Application Example Click to enlarge
(Click the image to see the enlarged image)

Inverter Application Block Diagram Example

Inverter Application Block Diagram Example Click to enlarge
(Click the image to see the enlarged image)

Description

  • Introduction of example circuits of TLP5214A for inverter application
  • Design guidelines of overcurrent protection and thermal design

Features

  • Highly integrated 4.0 A output current IGBT gate drive photocoupler
  • Build-in IGBT non-saturation detection function, active mirror clamp function and Fault signal feedback function
  • Minimize circuit design effort, number of components and PCB area
  • Wide operating temperature range : -40 to 110 ℃
  • Isolation voltage : 5000Vrms(min.)

Reference design files

Design, Document

“Design・Document” contains the documents listed below.

・Circuit diagram Inverter circuit 1 / Inverter circuit 2

・BOM Inverter circuit 1 / Inverter circuit 2

Design guide

Design, File

“Design・File” contains the contents listed below.

・Circuit schematic(OrCAD®) Inverter circuit 1 / Inverter circuit 2

Toshiba items

Toshiba items
Part Number Device Category Portion Usage Description

TLP5214A

Smart gate driver coupler Inverter * 6 Photocoupler (photo-IC output) / Creepage and clearance 8mm / High temperature 110 degC operation / SO16L package package
TLP7820 Isolation amplifier signal amplifier * 1 Isolation amplifier / analog output / SO8L package
GT30J341 Discrete IGBT Inverter * 6 Silicon N-Channel IGBT / Low saturation voltage / TO-3P(N) package

Document

Application Note

Catalog

Catalog
Name Date
05/2018
09/2017

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.