Toshiba Landing Page
Toshiba Logo
Electronic Devices & Storage Corporation → CONTACT US

Resettable, Intelligent Circuit Protection

Replace single-use fuses with integrated protection ICs.

Toshiba eFuses integrate over-current, over-voltage, thermal shutdown, and inrush control—delivering smarter, safer circuit protection for modern electronics.

Download eFuse Portfolio
eFUSE Presentation

Why Traditional Fuses No Longer Meet System Requirements

Single-Use, Slow Response

Mechanical fuses respond slowly and must be replaced after each fault, increasing downtime and risk.

Modern Safety & Certification Demands

Systems must comply with stricter standards such as IEC62368-1, requiring predictable and repeatable protection behavior.

Space & Integration Pressures

Bulky fuse solutions consume board area. Integrated eFuse ICs reduce footprint while providing smarter protection.

eFuse Protection Explained: Fault Response, Current Limiting, and System Reliability

See how eFuses deliver predictable, resettable circuit protection with integrated safety features. This presentation explains fault detection, protection curves, and real response scenarios in a simple, visual format.

eFuse video thumb

  → Includes a real-world comparison of eFuse protection features to help
select the right solution for system safety and reliability.

  → Watch full 5:44 presentation after submitting form

 

Why Watch This Video

Compare eFuse protection features to determine the right level of fault protection and system reliability.

See a detailed comparison of eFuse protection functions, showing how current limiting, fault response, and protection features differ across devices and applications.