Contact us

A new window will open A new window will open

TZ1201XBG

ApP Lite

Description

Description ・The TZ1201XBG enables to creating beautiful, visually stunning graphics quickly and easily.
・The TZ1200 series works for about one week in pulse measurement applications or for about one month in watch applications with a 200 mAh battery.
・The high-precision AFE circuit, extremely weak signals (about 10 microvolts), such as EEG or EMG (brain or muscle scans), as well as impedance, that can be used to determine the stress level index by calculating skin resistance.
・By integrating the software and various services, the data measured by the AFE can be utilized to create new applications as well as target new markets.
Feature Connection to external sensors / Embedded 24-Bit ΣΔADC / Graphics Acceleration, LCD controller / Incorporated 2.2MB high speed memory / Low power system technology, Long-term data retention
Application Scope Activity monitor / Healthcare wristband / IoT Devices / smart watch / Wearable Device
RoHS Compatible Product(s) (#) Available
CPU Arm® Cortex®-M4 with FPU 96MHz
FPU Available
RAM 2.2MByte
graphic engine TOSHIBA original graphics accelerator
Secure boot system control, data encryption service AES-128 / AES-192 / AES-256
24bit delta-sigma ADC Available
LCD controller MIPI DBI Type B (16/9/8 bits), Type C (option1/option3) or DSI (x2 lanes) / RGB565, RGB666 or RGB888 / HVGA (480x320) at 30fps or QVGA (320x240) displays at up to 60fps.
Peripheral I/F GPIO x 120ch, I2C(Master/Slave) x 2ch, UART x4ch, DMAC x 16ch, / SPI x 4ch, 32-bit Timer/Counter x 2ch, Watchdog Timer, / 16-bit advanced timer and counter x 8ch, Real-time clock supports calender mode / 12bit-ADC x 16ch, 24bitΔΣADC x 4ch, USB 2.0 Device x 1port, DMA Controller x 16ch

Package Information

Toshiba Package Name P-UFBGA210-0808-0.40
Pins 210
Package size 8.0mm × 8.0mm × 0.6mm
Pin pitch 0.4mm

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
operating temperature(Ta) -20 to 70

Electrical Characteristics

Characteristics Symbol Condition Value Unit
power supply voltage - 1.7 to 3.6 V

 

Document

Data sheet TZ1201XBG Data sheet/English [Jan,2018] (PDF: 1834KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Sep,2019] (PDF: 44KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Sep,2019] (PDF: 45KB) UPDATED

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.