TC32168FTG

Not Recommended for New Design

Mobile Radio IC

Description

Feature SPI/EEPROM control / Low Current comsumption 5μA / Quick start-up time
Application Scope Wireless communication system
Components PLL / VCO / Mixer / IF filter / PA / ASK detection / FM0 MODEM / Wake UP detection
Dry Packed Products Available
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-VQFN32-0505-0.50-002
Package Image P-VQFN32-0505-0.50-002
Pins 32
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
IF operating frequency - - 5 MHz
Current consumption - - standby 5μA
RX 35mA
-
Supply Voltage (Max) VCC - 3.6 V
Supply Voltage (Min) VCC - 1.8 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open