TC90105FG

Automotive Video Processors

Description

Description TC90105FG has 2ch composite input terminal independently and 2ch color decoders. Output I/F is 2ch ITUR-656 or 1ch ITUR-601.
It can adjust individually color management and other's picture correction for two input composite signal.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP80-P-1212-0.50F
Package Image LQFP80-P-1212-0.50F
Pins 80
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 2 ch
Analog Input: Y/C 1 ch
Digital Output: ITU-R BT.601 (D1) 1 ch
Digital Output: ITU-R BT.656:D1 (Two lines output) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 2 ch
Dynamic YC gamma 2 ch
Color management 2 ch
HVD enhancer 2 ch
Horizontal distortion aberration / trapezoid correction 2 ch
AD converter:10-bit 2 ch
Regulator (3.3V to 2.5V) 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2022

Mar,2024

Mar,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open