TC90106FG

Automotive Video Processors

Description

Description TC90106FG has wide variation input format of composite signal and component signal up to D2. Output format are ITUR-656, and 8 bit serial output of 54MHz clock for D2 signal.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP64-P-1010-0.50E
Package Image LQFP64-P-1010-0.50E
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 3 ch
Analog Input: Y/C 2 ch
Analog Input: YCbCr(up to D2) 2 ch
Digital Output: ITU-R BT.656 (D1) 1 ch
Digital Output: YCbCr (8-bit 54MHz D2) *output enable for SAV/EAV 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Baseband tint (up to D2) 1 ch
AD converter:8-bit 2 ch
AD converter:10-bit 1 ch
Supply voltage 1.5 / 2.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2024

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open