Contact us

A new window will open A new window will open

TC90195AXBG

Automotive Video Processors

Description

Description TC90195AXBG has two pictures composition mode and picture separation mode by internal frame memory. It can output independent two pictures to two panels which resolution is like 1280x720(LVDS output) and 800x480(TTL output).
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name P-LFBGA293-1717-0.80-001

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Analog Input: Composite 1 ch
Digital Input: RGB(up to 85MHz, 8bit x 3) 1 ch
Digital Input: YUV(up to 85MHz, 8bit x 3) 1 ch
Digital Input: LVDS (Dual or single 2ch, up to 100MHz) 1 ch
Digital Output: LVDS (Dual or single 2ch, up to 100MHz) 1 ch
Digital Output: RGB(up to 80MHz, 8bit x 3) 1 ch
Digital Output: YUV656 (up to 80MHz at SDR mode or 75MHz at DDR mode) 1 ch
Multi color decoder (NTSC/PAL/SECAM) 1 ch
Dynamic YC gamma 3 ch
Color management 3 ch
HVD enhancer 2 ch
Timing controller 1 ch
Horizontal distortion aberration / trapezoid correction 3 ch
AD converter:10-bit 1 ch
OSD (character font) 1 ch
Supply voltage 1.2 / 3.3 V

Document

Data sheet TC90195AXBG Data sheet/Japanese [May,2018] (PDF: 436KB)
Data sheet TC90195AXBG Data sheet/English [May,2018] (PDF: 322KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Jun,2019] (PDF: 53KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Jun,2019] (PDF: 45KB) UPDATED

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.