TC90205FG

Automotive Video Processors

Description

Description TC90205FG has digital RGB input(6bit/8bit) and output(6bit), and it is picture quality improver IC embedded horizontal lowerbit expander, edge enhancer, color management and other improver function.
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name LQFP80-1010-P-0.50F
Pins 80
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40

Description

Property Value Unit
Digital Input: RGB:WVGA (8-bit x 3) 1 ch
Digital Input: ITU-R BT.601 (up to D2) 1 ch
Digital Output: ITU-R BT.601 (up to D2) 1 ch
Digital Output: RGB:WVGA (6-bit x 3) 1 ch
Dynamic YC gamma using histogram detection 1 ch
Color management 1 ch
HVD enhancer 1 ch
Timing controller 1 ch
Baseband tint (up to D2) 1 ch
Supply voltage 1.5 / 3.3 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2023

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open