TC358774XBG

Display Interface Bridge

Description

Feature MIPI® DSI℠ 1.01 to LVDS (Single Link) / Up to UXGA (1600 x 1200, 60 fps, 24 bpp)
Application Scope tablet / Ultrabook™
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-VFBGA49-0505-0.65-001
Pins 49
Mounting Surface Mount
Package size 5mm×5mm
Pin pitch 0.65 mm

 Please refer to the link destination to check the detailed size.

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2023

Mar,2024

Mar,2024

Applications

Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open