Contact us

A new window will open A new window will open

Smartwatch Solution TZ1200

Smartwatch Solution
  • Low Power
  • Incorporated 2D Graphics Accelerator

TZ1200 application images TZ1200 application images TZ1200 application images

 

Product Features

TZ1200 Features
Low Active Current Consumption of 70uA/MHz
Enhancement of User Experience with Integrated 2D Graphics Engine
Supports Various Display Interfaces
Arm® Cortex®-M4 with FPU of 96MHz (120MHz with Over Drive)
2.2MB of Large Embedded Capacity Memory
High Precision Analog Sensing
Cryptographic Accelerator

Applications

Applications

IoT and wearable devices with displays, such as activity monitors , smart watches and advanced  healthcare wrist band.

The TZ1200 series

Hardware Specification

Part number TZ1201XBG
Core Arm® Cortex®-M4 with FPU
Maximum operating frequency 120 MHz
Embedded SRAM 2.2 MB
Storage 2 ch
External bus 1
Graphics accelerator 2D
LCD controller MIPI® DBI Type B, Type C, DSI
GPIO 120 bits
 I2C  (Master/Slave) 2 ch
 UART 4 ch
DMA 16 ch
AES 128/192/256-bits key length
True random generator 1 unit
Compression & decompression 1 unit
SPI 4 ch
Quad SPI for Flash memory Supported
PWM 8 ch
32-bit timer

2 ch

Watchdog timer

1 ch

Instrumentation amplifier gain

×1 ~ ×4

PGA gain

×1 ~ ×32

12bit ADC input

16 ch

24bit ADC input

4 ch

12bit DAC output

1 ch

LED driver

4 ch

USB

USB 2.0 Device 12 Mbps, 1 port 4

bidirectional endpoints

Dimensions
WxDxH (mm)

8.0 × 8.0 × 0.6

Status Mass production

* Arm and Cortex are trademarks or registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

* Bluetooth is a registered trademark owned by Bluetooth SIG, Inc. and any use of such mark by Toshiba is under license.

* All other trademarks and trade names are properties of their respective owners.

Reference Board Overview

The EBTZ1200-1MA-A1 is the  system evaluation boards of the TZ1200 series.
We also support flexible with variety of doughter boards  used with  it. These board allow easy evaulation and demonstration of the TZ1200's stunning graphics engine.
For more information, please contact our sales and marketings.
 

Board Name TZ1200 series system evaluation main board (base board)
Shipping No. EB TZ1200-1MA-A1
CPU TZ1201XBG
Overview
Power
  1. Powered USB: DC 5.0 V ± 10% (USB-Micro connector)
  2. OPTIONAL: External battery connector
Dimensions 235mm x 150mm
Main
Function
  • CPU: TZ1201XBG - Arm® Cortex®-M4 with FPU with an operation frequency up to 120 MHz
     
  • Embedded voltage linear and switching regulators for single power supply operation
     
  • Crystal oscillators: 12 MHz for main circuits and 32.768 kHz for RTC
     
  • Graphics and Display
    DBI-B/C, DSI display interface
     
  • Audio Interfaces
    I2S (1 input, 1 output)
        24-bit ADC for digital audio systems
        112/106/100 dB Audio Stereo DAC (32bit)

    PDM (1 input)
        MIC: Ultra-low noise MEMS microphone
     
  • External pSRAM (64Mbit)
     
  • Memories Interfaces
    2 SPI Flash memory interfaces
    2 SDIO and eMMC memory interfaces
     
  • 16 ADC12 pins
     
  • 1 AFEZ interface
     
  • 3 UART ports (1 port via USB)
     
  • 120 GPIO pins
     
  • 2 SPI general purpose interfaces
     
  • 2 I2C channels
     
  • Debug
    SWD interface
    Debug TRACE interface

Where to buy
/ rent
Please contact to our sales division.

ApP Lite TZ1200 Applications (Video)

Contacts

Technical queries

If you have technical questions,

Inquiry Page

(to input form)

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.