Contact us

A new window will open A new window will open

Wide packaging options

Toshiba offers TVS diodes in various packages suitable for high-density board assembly that simplify board layout.

Reduction in Package Size

Toshiba has introduced packages with progressively smaller form factors to meet the needs of ever-smaller mobile devices.

Developing smaller packages

Package for Multibit TVS Diode Array (Flow-through pinout)

Multibit TVS diode arrays are suitable for use in USB and other buses consisting of multiple signal lines. The flow-through pinout simplifies board layout.

Multi-Bit Type Package (Follow-through Pin Arrangement)

btn_parametric

List of TVS Diodes (ESD Protection Diodes)
You can search the entire list of TVS Diodes (ESD Protection Diodes), based on characteristics.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.