TB62801FG

EOL announced

Clock driver for Linear CCD

Description

Feature 1-to-4 distribution divider driver for main clock and 5-bit driver control
Application Scope Linear CCD image sensors
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name HSOP16
Pins 16
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operational Temperature Topr -25 to 60
Storage Temperature (max) Tstg 100
Storage Temperature (min) Tstg -40

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Max) - - 5.5 V
Power Supply Voltage (Min) - - 4.7 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open