Contact us

A new window will open A new window will open

TPD1046F

Intelligent power device 40V (Low side switch)

Description

Application Scope Motor Drivers / Solenoid drivers / Lamp drivers
Input / Output H/L
Input / Output (Q1) H/L
Input / Output (Q2) H/L
Number of Circuits 2
Protection Functions Overcurrent / Thermal shutdown / Overvoltage(Active clamp)
RoHS Compatible Product(s) (#) Available
Assembly bases Japan

Package Information

Toshiba Package Name SOP-8
Pins 8

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Active Clamp Current IAR 3.0 A
Drain current ID 3.0 A
Power Dissipation PD 0.95 W
Operating Temperature (Max) Topr 125
Operating Temperature (Min) Topr -40
Input Voltage (Max) VIN 7 V
Input Voltage (Min) VIN -0.3 V
Drain-Source voltage VDS 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Over current detection (Min) IOC - 3.0 A
ON Resistance (Max) RDS(ON) - 0.2 Ω
Drain-source clamp voltage (Min) V(CL)DSS - 40 V

 

Document

Data sheet TPD1046F Data sheet/Japanese [Dec,2013] (PDF: 310KB)
Data sheet TPD1046F Data sheet/English [Dec,2013] (PDF: 282KB)
Reliability Information Reliability Data [Dec,2013] (PDF: 161KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TPD1046F(T2LPPH,Q) 3000 Yes
TPD1046F(TE12L,Q) 3000 Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.