TB62747AFG

Not Recommended for New Design

LED driver for LED displays and amusement applications

Description

Application Scope Large LED panels
Class 16-output constant current LED driver
Output Channel (Ch) 16
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SSOP24-P-300-1.00B
Package Image SSOP24-P-300-1.00B
Pins 24
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 55 mA
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Supply Voltage (Max) VDD 6 V
Output Voltage VO 26 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Voltage (Max) - - 5.5 V
Power Supply Voltage (Min) - - 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open