TB62D787FTG

LED driver for LED displays and amusement applications

Description

Application Scope RGB LED illuminations
Class 24-ch constant current LED driver
Output Channel (Ch) 24
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-VQFN40-0606-0.50-001
Package Image P-VQFN40-0606-0.50-001
Pins 40
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 85 mA
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Supply Voltage (Max) VDD 28 V
Output Voltage VO 28 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Current (Max) - - 0.019 A
Power Supply Voltage (Max) - - 5.5 V
Power Supply Voltage (Min) - - 4.5 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2022

Apr,2024

Apr,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open