Contact us

A new window will open A new window will open

Toshiba Motor Cotnrol Drivers

Toshiba offers an extensive portfolio of motor control drivers for broad range of DC motor applications.  With over 30 years of motor control experience, we develop our motor drivers for high reliability and efficiency in a compact footprint at an affordable cost. Toshiba’s innovative technology brings life to the motors, and enables its performance up to its full potential.

Featured Products

Brushless Motor Control Drivers

Brushless Motor Control Driver (TC78B016)

TC78B016FTG is a 40V/3A Brushless Motor Driver for sensored brushless motors. Designed for emerging energy efficient DC fans, exhaust fans, circulator, ceiling fans, water pump, and server fans.


Key Technology

  • Intelligent Phase Control (InPAC) is the state-of-the-art motor control technology developed by Toshiba to deliver high efficiency in all speed range by automatically synchronizing and aligning the motor current and voltage phases therefore delivering the optimum real power to the load. Such automatic power optimization and achieving it in all range cannot be easily achieved by conventional means.
     

Introduction of InPAC

Stepper Motor Control Drivers

Stepper Motor Control Driver (TB67S289)

TB67S289FTG is a 50V/2.5A 32-step Stepping Motor Driver. Developed for a wide range of office equipment and industrial applications such as 3D printer, multi-function printer, label printer, card printer, POS receipt printer, scanner, ATM machine, cash dispensers, vending machines, industrial robotics, and surveillance cameras etc.


Key Technologies

  • Active Gain Control (AGC) Technology is Toshiba’s ground breaking stepping motor driving technology to automatically boost the drive current in real time in respond to the sudden increase in load torque. The drive current resumes to normal when the load requirement is back to the nominal level. It eliminates the conventional all-time peak current operation approach thus drastically cut power consumption and heat generation in precision stepper motor applications.
  • Advanced Current Detect System (ACDS) Technology is Toshiba's technology improves motor driving with highly accurate constant current without requiring external current-sensing resistor. The reduced part count reduces bill-of-material (BOM) cost and the board area. 

Introduction of AGC

Tools

Where to Buy

Contact Us

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.