TB6585FG

Not Recommended for New Design

Brushless motor driver IC

Description

Function PWM type
Class 3-phase brushless motor driver
Number of drive motors (brushless motor) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name HSOP36-P-450-0.65
Package Image HSOP36-P-450-0.65
Pins 36
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 1.8 A
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -30
Storage Temperature (max) Tstg 150
Storage Temperature (min) Tstg -55
Output Voltage VO 45 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power Supply Current ICCQ - 0.014 A
Power Supply Voltage (Min) - - 4.5 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open