TA58MS06F

EOL announced

Multi-functional regulator

Description

Feature Built-in ON/OFF switch / Low dropout voltage / Medium current output
Output type Static output voltage
Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mold 5pin
Pins 5
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current (Max) IOUT 500 mA
Power Dissipation PD 10 W
Power Dissipation PD 1 W
Input Voltage VIN 29 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Bias Current (Typ.) IB IOUT=0A 2.5 mA
Dropout Voltage (Typ.) VD IOUT=0.5A 0.5 V
Output Voltage (Typ.) VOUT - 6 V
Output Voltage (Max) VOUT - 6.18 V
Output Voltage (Min) VOUT - 5.82 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open