TB7101AF(T5L3.3,F)

EOL announced

DC/DC down converter

Description

Feature High frequency/high efficiency / Internal phase compensation / Fixed output voltage / Enable threshold voltage for TTL level
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PS-8 (SON8-P)
Package Image PS-8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Oscillation frequency (Typ.) fOSC - 1000 kHz
Output Current (Max) IOUT - 1.0 A
Operating Voltage (Max) VIN(opr) - 5.5 V
Operating Voltage (Min) VIN(opr) - 2.7 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open