Feature | Non-synchronous type / Adjustable soft start time / External phase compensation circuit |
---|---|
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PS-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.8×0.8 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Oscillation frequency (Typ.) | fOSC | - | 380 | kHz |
Output Current (Max) | IOUT | - | 2 | A |
Operating Voltage (Max) | VIN(opr) | - | 20 | V |
Operating Voltage (Min) | VIN(opr) | - | 4.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs