Function 1 | Buffer/Transceiver |
---|---|
Function 2 | Inverter |
Input type | Schmitt-Triger |
Number of Circuits | 6 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP14 |
---|---|
Package Image | |
Pins | 14 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
10.8×7.8×1.5 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 5.5 | V |
Supply voltage (Min) | VCC | - | 2 | V |
Operating temperature | Topr | - | -40 to 85 | ℃ |
Output current (Min) | IO | VCC=4.5V | 24 | mA |
Propagation delay time (Typ.) | tpd_tpz | VCC=5V | 5.3 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs