Contact us

A new window will open A new window will open

List of Dual-Supply Unidirectional Level Shifters

  • The dual-supply unidirectional level shifter is suitable for mixed-voltage systems, and provides unidirectional level-shifting for signals in a wide range of supply voltages.
  • 2電源片方向レベルシフタのレベル変換適用例

    List of 1-bit Unidirectional Level Shifter
    VCCA
    (#)
    VCCB Sleep
    Mode
    Bus-
    Hold
    Low
    Noise
    Output
    Series
    Resistors
    Pins TC7SP
    xxxxTU
    TC7SP
    xxxxFC
    TC7SP
    xxxxWBG

    UF6

    CST6C

    WCSP6
    1.2V
    1.5V
    1.8V
    2.5V
    1.8V
    2.5V
    3.3V
          6 3125 3125C 3125
        N3125 N3125C N3125
    List of 2-bit Unidirectional Level Shifter
    VCCA
    (#)
    VCCB Sleep
    Mode
    Bus-
    Hold
    Low
    Noise
    Output
    Series
    Resistors
    Pins TC7WP
    xxxxFK
    TC7WP
    xxxxFC

    US8

    CST8
    1.2V
    1.5V
    1.8V
    2.5V
    1.8V
    2.5V
    3.3V
          8 3125 3125
        N3125 N3125
    • Sleep mode: Power consumption has been greatly reduced at output-off time (at sleep mode).
    • Bus hold feature: A bus hold circuit has been added to the B-bus side to hold a floating bus at a proper logic level.
    • Low noise: Low-noise product. Output current of +/-3 mA.
    • Output series resistance: A series resistance has been added to every output to suppress noise caused by reflection without any external resistance.
    • (#) : Power supply of control side.
    Search by other feature

    Contacts

    If you have any queries, click one of these links:

    Technical queries
    Queries about purchasing, sampling and IC reliability
    To Top
    ·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.