Contact us

A new window will open A new window will open

List of Dual-Supply Level Shifters for SD card

An ultra-compact voltage level shifter IC is available that, in addition to signal level shift functionality, incorporates peripheral components - namely, an ESD protection device, an EMI filter, and an LDO - and employs WCSP which contributes to reductions in mounting area.

List of Dual-Supply Level Shifters for SD card
Part Number Compliance(*2) Integrated LDO regulator Package
High Speed
Normal Speed
UHS-I
T3GF3WBG + Selectable output between 2.9 V and 1.8 V.
+ Power supply not-capable for SD card.
WCSP25 : Ball pitch 0.4mm
( 1.96 mm × 1.96 mm t0.67 mm )
T3GE9WBG × + Fixed output: 2.9 V
+ Power supply capable for SD card.
WCSP24 : Ball pitch 0.4 mm
( 2.05 mm × 2.05 mm t0.67 mm )
 
 
  • (*2) Normal Speed (12.5 MB/s), High Speed (25 MB/s) ⇒ Signal voltage 2.7 V~3.6 V
  • UHS-I: SDR12 (12.5 MB/s), SDR25 (25 MB/s), DDR50 (50 MB/s) ⇒ Signal voltage 1.8 V
 
Search by other feature

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.