Contact us

A new window will open A new window will open

List of Speciality Logic

List of Reference Voltage Switch
Part Number Functions Characteristics Pins Package
TC7PB53TU Single 1-of-2 Demultiplexer PA Signal Switching for Cell Phones 6 LS_UF6.gif
UF6
TC7PB54FC Single 1-of-3 Demultiplexer 8 LS_CST8.gif
CST8
TC7PB54FK LS_US8.gif
US8
List of Logic Gates with Resistors
Part Number Functions Characteristics Pins Package
TC7MP85400FT Octal Bus Buffer with Output Series Resistor(Inverting Bus Buffer) For Reflective Noise Reduction 20 LS_TSSOP20.gif
TSSOP20
TC7MP85410FT Octal Bus Buffer with Output Series Resistor(Non-Inverting Bus Buffer)
List of Multi-Function Gates
Part Number Functions Characteristics Pins Package
TC7SP57FU Low-Voltage Triple Configurable Multiple-Function Gate with 3.6V Tolerant Inputs and Non-Inverting Outputs Configurable from Seven Logic Gates 6 LS_US6.gif
US6
TC7SP57WBG LS_WCSP6.gif
WCSP6
TC7SP97TU LS_UF6.gif
UF6
TC7MP97FK 14 LS_US14.gif
US14
TC7MP97FT LS_TSSOP14.gif
TSSOP14
TC7SP58FU Low-Voltage Triple Configurable Multiple-Function Gate with 3.6V Tolerant Inputs and Inverting Outputs 6 LS_US6.gif
US6
TC7SP58WBG LS_WCSP6.gif
WCSP6
TC7SP98TU LS_UF6.gif
UF6
TC7MP98FK 14 LS_US14.gif
US14
TC7MP98FT LS_TSSOP14.gif
TSSOP14
List of Low-Power Logic
Part Number Functions Characteristics Pins Package
TC7MP01FK Low-Voltage Triple Gate (6-input AND + 4-input OR + Inverter) For PDAs 16 LS_US16.gif
US16
TC7MP245FTG Low-Voltage/Low-Power Octal Bus Transceiver with Bushold 20 LS_VQON20.gif
VQON20
TC7MP245FK LS_US20.gif
US20

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.