Description | 8-bit microcontroller with 10-bit AD converter and two serial interfaces |
---|---|
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | SDIP42-P-600-1.78 |
---|---|
Package Image | |
Pins | 42 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Property | Value | Unit |
---|---|---|
number of bits | 8 | bit |
ROM size | 8 | Kbyte |
ROM type | Mask ROM | - |
RAM size | 0.5 | Kbyte |
internal data bus width | 8 | bit |
LED drive capability | 19 | ch |
SIO | 1 | ch |
UART | 1 | ch |
A/D converters(10bit) | 8 | ch |
Timer/counter(16bit) | 1 | ch |
Timer/counter(8bit) | 2 | ch |
watchdog timer | Available | - |
dual clock operation | Available | - |
I/O Port | 33 | port |
Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
---|---|---|---|
4.5 to 5.5 | 1 to 16 | -40 to 85 | 0.25 |
2.7 to 5.5 | 1 to 8 | -40 to 85 | 0.5 |
Contact us
Contact usFrequently Asked Questions
FAQs