Contact us

A new window will open A new window will open

TLCS-900/H1 Series

32-bit microcontrollers delivering the minimum instruction execution time of 12.5 ns at 80 MHz
The TLCS-900/H1 series with a high-performance 32-bit CPU core includes two types of products: The high-speed products with the minimum instruction execution time of 12.5 ns at the maximum internal clock frequency of 80 MHz, and the standard products with the minimum instruction execution time of 50 ns at the maximum internal clock frequency of 20 MHz.

Processor Core Features

900/H1 Series
Maximum Internal
operating frequency (*1)
20 MHz 80 MHz
Minimum instruction
execution time
50 ns 12.5 ns
Address space Up to 16 Mbytes of linear address space (for program and data)
Data transfer rate
(micro DMA)
0.25 µs/4 bytes
@20 MHz internal
62.5 ns/4 bytes
@80 MHz internal
Operating voltage 5V/3V 3.3V,1.5V
(two power supplies)
Multiplication Instruction
execution time
(16-bit operands,
32-bit result)
400 ns 134 ns
Dynamic bus sizing 8/16/32-bit

1) Maximum operating frequency varies depending on the product, so please see the "Datasheets" for details.

Datasheets

Development Systems

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.