TX04 Series

Arm® Cortex®-M4 processor with FPU Core Based Microcontrollers Suitable for High-Efficiency Signal Processing Applications

TX04 Series Features

Lineup

 
PSC(i)    
CEC(ii)    
Remote control preprocessor    
ESIO    
Multi-purpose timer    
External bus interface  
Oscillation frequency detector (OFD)  
Security features    
Motor control circuitry    
Advanced Vector Engine (A-VE)    
CAN    
SLC NAND flash memory controller    
(i) PSC: Programmable Servo/Sequence Controller
(ii) CEC: Consumer Electronic Control
There are microcontrollers that do not contain some of the peripherals shown. For details, see appropriate datasheets.

M440 Group

Features

  • High-performance Arm Cortex-M4 processor with FPU core: 100-MHz operation (max)
  • Improved performance thanks to multiple computing units (MAC, FPU, PSC)
  • Toshiba-original NANO FLASH™-100: 100-MHz operation with zero wait states, small block size support
  • Various serial interface channels suitable for communications with multiple timers and sensors
  • High-speed, high-accuracy 12-bit AD converter; 10-bit DA converter
  • 228 I/O pins

Product List

Applications

  • Digital video cameras
  • Digital single-lens reflex cameras
  • Home appliances
  • Audio equipment
  • Sensor applications
  • Printers
  • Communications equipment

Tool & Software

Functions

High-Resolution PPG Outputs

M460 Group

Features

  • Supports various communication interfaces
  • Embedded high-capacity flash memory
     ・Allows an OS and middleware to be embedded without an external ROM and thus contributes to cost reduction.
  • Integrated dedicated HDMI® 1.3a (CEC) circuit (TMPM461/TMPM462)
     ・Reduces software workload
     ・Allows the connected devices to pass information to one another
  • Remote control preprocessor essential for digital applications (TMPM461/TMPM462)
  • SLC NAND flash memory controller (TMPM46BF10FG)

Product List

Applications

  • Office equipment
  • Digital equipment
  • Industrial controllers and peripheral devices

Tool & Software

Functions

Remote Control Signal Processor (RMC)
OFD (Oscillation Frequency Detector)

M470 Group

Features

  • High-performance Arm Cortex-M4 processor with FPU core with a maximum clock rate of 120 MHz
    Floating-point unit (FPU) and DSP instructions for enhanced computation capability
  • Integrates a Toshiba Advanced Vector Engine (A-VE)
    High-speed processing using dedicated hardware
  • Supports a commonly used single 5-V power supply
    Allows reuse of the conventional platform

Product List

Applications

  • Home appliances
    (air conditioners, washing machines, refrigerators, etc.)
  • Inverter motor control
  • Industrial equipment

Tool & Software

Functions

Vector Engines
OFD (Oscillation Frequency Detector)
CAN (Controller Area Network)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open