Contact us

A new window will open A new window will open

TX09 Series

The TX09 microcontroller series embeds an Arm926EJ-S™ Core ideal for multimedia control, with 16KB each of instruction cache and data cache suitable for applications that require high-capacity, high-speed operation. The maximum operation frequency is 200MHz. The internal bus structure comprises a maximum of seven layers, enabling high-performance as well as low-power operation.

TX09 Series

* Arm926EJ-S is a trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

TX09 Series Product Group

TX09 Series Product Group

TX09 Series Product Lineup

TX09 Series Product Lineup

* Maximum operating frequency at 0 to 70 °C. It is 150 MHz at -20 to 85 °C.

Group Features Application example

Built-in USB2.0 Host controller
(Full Speed)
USB2.0 Device controller
(High Speed)

USB Host controller(Full speed)
Oscillation frequency
detectors for detecting a
frequency difference in
the system clock.
Home appliances with LCD,
MFP, medical devices,
multi-functional remote controllers,
security devices, etc.

Built-in USB2.0 Device controller
(High Speed)

A wealth of I/O ports
Large-capacity memory(RAM)
Medium- and small-sized LCD controllers
(electronic dictionaries,
photo frames,
handheld terminals),
industrial indicators,
a wide variety of controllers, etc.

Datasheets

Product list

You can search for a TX09 Series Product by categories of functions, characteristics, or packages. [Datasheets can be downloaded here.]

Development Environment

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.