Microcomputer
Quick Links
Quick Links
A new window will open
870/C1 Series | |
---|---|
Maximum operating frequency | 16 MHz |
Minimum instruction execution time | 62.5 ns |
Address space | 128 Kbytes |
Interrupt vector (max.) | 63 |
Instruction set | 732 instructions |
Operating voltage range (typ.) | 1.8 to 5.5V |
Note: The maximum operating frequency and the operating voltage differ from device to device. For details, see the appropriate datasheets.
Contacts
If you have any queries, click one of these links: