Contact us

A new window will open A new window will open

SDIP64-P-750-1.78

TMP19A33F20NG

TX19AH1

Description

Description 32-bit high-functionality and high-performance microcontrollers incorporating a high-capacity memory (2MB) are ideal for amusement equipment and office equipment.
NANO FLASH™
RoHS Compatible Product(s) (#) Available

NANO FLASH is a trademark of Toshiba Corporation.

Package Information

Toshiba Package Name SDIP64-P-750-1.78
Package Image SDIP64-P-750-1.78
Pins 64
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 32 bit
ROM size 2048 Kbyte
ROM type Flash -
RAM size 10 Kbyte
internal data bus width 32 bit
external data bus width 16 bit
watchdog timer Available -
Clock gear function Available -
A/D converters(10bit)unit 0 units
I2C/SIO 3 ch
UART/SIO 5 ch
UART/HSIO 3 ch
Timer/counter(16bit) 2 ch
Interrupt controllers 11 pins
debug support unit Available -
DMA controllers 8 ch
I/O Port 49 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 4 to 64 -20 to 85

Document

Data sheet TMP19A33F20NG Data sheet/Japanese [Jul,2010] (PDF: 90KB)
Data sheet TMP19A33F20NG Data sheet/English [Jul,2010] (PDF: 93KB)
Catalog Part Number List:32-Bit Microcontrollers [Apr,2019] (PDF: 774KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.