Contact us

A new window will open A new window will open

UF6

SSM6L12TU

Small Low ON resistance MOSFETs

Description

Application Scope Power Management Switches / High-Speed Switching
Polarity N-ch + P-ch
Generation U-MOSⅢ / U-MOSⅢ
Internal Connection Independent
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available
Assembly bases Japan / Thailand

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name UF6
Package Image UF6
Package Code SOT-363F
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1) VDSS 30 V
Gate-Source voltage (Q1) VGSS +/-12 V
Drain current (Q1) ID 500 mA
Drain-Source voltage (Q2) VDSS -20 V
Gate-Source voltage (Q2) VGSS +/-12 V
Drain current (Q2) ID -500 mA
Power Dissipation PD 0.5 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1) (Max) Vth - 1.1 V
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=2.5V 180
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=4.5V 145
Input capacitance (Q1) (Typ.) Ciss - 245 pF
Gate threshold voltage (Q2) (Max) Vth - -1.1 V
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-4V 260
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-2.5V 430
Input capacitance (Q2) (Typ.) Ciss - 218 pF

 

Document

Data sheet SSM6L12TU Data sheet/Japanese [Mar,2014] (PDF: 339KB)
Data sheet SSM6L12TU Data sheet/English [Feb,2010] (PDF: 234KB)
PSpice PSpice Model [Mar,2017] (ZIP: 2KB)
Reliability Information Reliability Data [Dec,2013] (PDF: 161KB)
Environment Information Certificate Regarding EU RoHS(2011/65/EU)Controlled Substances [Nov,2019] (PDF: 44KB) UPDATED
Environment Information Certificate on Content of SVHC of REACH [Nov,2019] (PDF: 45KB) UPDATED
Catalog Small-Signal Semiconductors [Jul,2015] (PDF: 1602KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
SSM6L12TU,LF 3000 Yes -
SSM6L12TU,LXGF 3000 - Yes Yes

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.