TLP190B

EOL announced

Photocoupler (photovoltaic output)

Description

Feature Without internal shunt resistor
Application Scope Power supply / Battery management system
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 4pin MFSOP6
Package Image 4pin MFSOP6
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.6×7.0×2.5
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 85

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Open Voltage (Min) VOC IF=10mA 7 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 2500 Vrms
Short Circuit Current (Min) ISC IF=10mA 12 μA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open