Contact us

A new window will open A new window will open

Linear Image Sensors for Sensing (Barcode Reader, Industorial use)

Toshiba offers products with different numbers of pixels making them suitable for a range of products from near contact to mid-range barcode and long-range scanning. Toshiba supports products with various functions such as electronic shutter, a small number of pixels for measuring instruments and high-speed scanning.

Product Lineup

Product RoadmapTCD1103GFGTCD1254GFGTCD1256GAGTCD1304DGTCD1209DGTCD1706DGTCD1711DG

Main Features

1500-pixel CCD Linear Image Sensor for Barcode Readers: TCD1103GFG

This photo shows TCD1103GFG.
Low-end sensor for barcode readers designed for near-contact scanning.
  • Low-voltage operation (full 3V-minimum)
  • Sample and hold circuit
  • Electronic shutter
  • GLCC package (16 pins) 15.2mm long

2500-pixel CCD Linear Image Sensor for Barcode Readers: TCD1254GFG

This photo shows TCD1254GFG.
Easy-to-use sensor for barcode readers designed for near-contact to mid-range scanning
  • Low-voltage operation (full 3V-minimum)
  • Sample and hold circuit
  • Electronic shutter
  • GLCC Package (16 pins) 19mm long

2500-pixel CCD Linear Image Sensor for Barcode Readers: TCD1256GAG

This photo shows TCD1256GAG.
Ultra-small package sensor utilizing TSV technology for barcode readers
  • Low-voltage operation (full 3V-minimum)
  • Sample and hold circuit
  • Electronic shutter
  • WCSP Package (26 pins) approximately 15mm long

Functional Comparison on different Package Types

Part Number TCD1103GFG TCD1254GFG TCD1256GAG TCD1304DG
Package Image
Package Size (mm) 15.2 x 6.0 19.0 x 6.0 15.044 x 1.014 41.6 x 9.65
Package Types GLCC WCSP CERDIP
Pins 16 26 22
Operating Temperature
(°C)
-25 to +60
Storage Temperature
(°C)
-40 to +85 -40 to +100
Power Supply Voltage (V) 3.0 to 4.0 3.0 to 5.0 3.0 to 5.5
Data Rate (MHz) (max) 2.0 1.0
Pixel Number 1,500 2,500 3,648
Pixel Size (µm) 5.5 x 64 5.25 x 64 8 x 200
Sensitivity
(V/lx・s) (typ.)
79 103 160
Saturation output voltage (mV) (min) 450 700 450
Dark signal voltage (mV) (typ.) 3.0 2.5 2.0
DC power dissipation (mW) (typ.) 16 24 25
Features Electronic shutter(ICG), Sample and hold circuit

(*) Package types

  • GLCC : Glass epoxy Leadless Chip Carrier
  • WCSP : Wafer level Chip Scale Package
  • CERDIP : Ceramic Dual In-line Package
Product List

Linear Image Sensors (for Barcode Readers) Product Lineup
Search for linear image sensors that best suit your needs.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.