TCD2566BFG

CCD Linear Image Sensor

Description

Feature High sensitive and low dark current PN photodiode / TDI (Time Delay Integration)
Application Scope Color scanners / Laser printers
Type / Lamp Color and B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 5340
Line of Image Sensing Elements 4
Pixel size (µm) pitch 5.25
Pixel size (µm) height 6.825(Color), 8.4(B/W)
Resolution (DPI) 600
Sheet size A4
Input signal 2-phase (5V)

Package Information

Toshiba Package Name 22pin CLCC
Pins 22
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - 59.4 V/lx・s
Sensitivity R (Typ.) - - 26.2 V/lx・s
Sensitivity G (Typ.) - - 35.3 V/lx・s
Sensitivity B (Typ.) - - 19.9 V/lx・s
Data rate B/W (Max) - - 70 MHz
Data rate Color (Max) - - 35 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2024

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open