Contact us

A new window will open A new window will open

Enterprise HDD

Enterprise Performance HDD

AL14SEBxxxN Series

The AL14SEB-N Enterprise Performance HDD models combine the performance of 10,500rpm spindle speed with capacities up to 1200 GB in a compact, power efficient 2.5-inch form factor.  Engineered for mission critical IT operations, the AL14SEBxxxN models support 12.0 Gbit/s SAS and provide 512 Byte per sector native format required for legacy applications and operating environments while delivering sustained transfer rates reaching 196 MiB/s. In addition, the AL14SEB-N Series helps to reduce operating costs by improving access time and reducing power consumption when compared with legacy 3.5-inch Enterprise Performance HDD models.

Key Features
  • Industry Standard 2.5-inch 15mm Height Form Factor
  • 1.2 TB, 900 GB, 600 GB, 450 GB and 300 GB Capacity Models
  • 10,500 rpm Rotational Performance or low latency
  • Dual-Port 12.0 Gbit/s SAS Interface
  • MTTF of 2,000,000 hours
  • 24/7 Mission Critical Workload Performance and Data Reliability
Documents
Applications
  • Hybrid and Mainstream Storage Arrays
  • Mid-Range Volume Servers
  • Blade and Rack mount Servers
  • Mission-Critical Systems
  • Edge Servers and Content Delivery Infrastructure

Specifications

512 native ( 512n ) AL14SEB120N AL14SEB090N AL14SEB060N AL14SEB045N AL14SEB030N
512 native ( 512n ) / SIE AL14SEB120NY AL14SEB090NY AL14SEB060NY AL14SEB045NY AL14SEB030NY
Form Factor 2.5-inch
Interface 12 Gbit/s SAS
Formatted Capacity 1.2 TB 900 GB 600 GB 450 GB 300 GB
Buffer Size 128 MiB
Rotation Speed 10,500 rpm
Data Transfer Speed ( Sustained ) 196 MiB/s
MTTF 2,000,000 hours
Power Consumption ( Idle - B ) 4.0 W Typ.
Weight 230 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.