Contact us

A new window will open A new window will open

Enterprise HDD

Enterprise Cloud HDD

MC04ACA600E / MC04ACA500E / MC04ACA400E / MC04ACA300E / MC04ACA200E

The MC04ACA Enterprise Cloud HDD models provide capacities up to 6 TB and 7,200 rpm performance, in a robust design. It has been engineered for less demanding enterprise Tier 3 cloud-based data storage, replicated data storage and archival storage workloads. The MC04ACA series utilizes industry-standard 3.5-inch 26.1 mm height form factor, 6.0 Gbit/s SATA interface and Advanced Format 512e sector technology for optimum capacity and application compatibility. The large-capacity per spindle of the Enterprise Cloud MC04ACA models help save rack space and reduce the footprint and operational burden of cloud-based servers and storage systems.

Key Features
  • Industry Standard 3.5-inch 26.1 mm Height Form-Factor
  • Large-Capacity (6 TB Models)
  • 7,200 rpm Performance
  • SATA 6.0 Gbit/s Interface
  • 180 Total TB Transferred per Year Workload Rating
  • 512e Advanced Format Sector Technology
Applications
  • Tier 3 Servers and Storage Systems
  • Servers Application Workloads that Benefit from Large Capacity per Spindle
  • Replicated Data Storage Environments
Awards

Specifications

MC04ACA***E 512 emulation ( 512e )
MC04ACA600E MC04ACA500E MC04ACA400E MC04ACA300E MC04ACA200E
Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Formatted Capacity 6 TB 5 TB 4 TB 3 TB 2 TB
Buffer Size 128 MiB
Rotation Speed 7,200 rpm
Data Transfer Speed ( Sustained ) 170 MiB/s 150 MiB/s 140 MiB/s
MTTF 800,000 hours
Power Consumption ( Idle - B ) 6.0 W Typ.
Weight 770 g Max. 720 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Toshiba Storage & Electronic Devices Solutions Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.