Using the world’s first 9-disk Helium-sealed design, the MG07ACA Enterprise Capacity SATA HDD provides up to 14TB of conventional magnetic recording (CMR) capacity and 7,200 rpm performance. The industry-standard 3.5-inch form-factor integrates easily into cloud-scale storage infrastructure, business-critical servers and storage, and File and Object storage solutions.
The MG07ACA Series utilizes Toshiba precision laser welding technology to seal helium inside the 9-disk mechanics for the life of the drive. The helium-sealed design reduces aerodynamic drag to deliver a lower operational power profile, helping to achieve TCO objectives for cloud-scale and software-defined data center infrastructure.
The massive 14TB and 12TB model capacity is delivered using proven CMR/PRM recording technologies providing optimum compatibility and data reliability. Equipped with SATA 6.0 Gbit/s interface, the MG07ACA models integrate easily into standard 3.5-inch SATA drive bays to help reduce the footprint and operational burden of cloud-scale storage infrastructure, and business critical servers and storage systems.
4K native ( 4Kn ) | MG07ACA14TA | MG07ACA12TA |
---|---|---|
4K native ( 4Kn ), SIE | MG07ACA14TAY | MG07ACA12TAY |
512 emulation ( 512e ) | MG07ACA14TE | MG07ACA12TE |
512 emulation ( 512e ), SIE | MG07ACA14TEY | MG07ACA12TEY |
Form Factor | 3.5-inch | |
Interface | SATA 6 Gbit/s | |
Formatted Capacity | 14 TB | 12 TB |
Buffer Size | 256 MiB | |
Rotation Speed | 7,200 rpm | |
Data Transfer Speed ( Sustained ) | 248 MiB/s Typ. | 242 MiB/s Typ. |
MTTF | 2,500,000 h | |
Power Consumption ( Idle - A ) | 4.53 W Typ. | 4.25 W Typ. |
Weight | 720 g Max |
If you have any queries, click one of these links: