Contact us

A new window will open A new window will open

Enterprise HDD

Enterprise Capacity HDD

MG07SCAxxxx Series

The New Heavyweight Champion in the Capacity Arena.

The MG07SCA Enterprise Capacity HDD series provide capacities up to 14 TB and 7,200 rpm performance, in a robust design engineered for nearline business-critical workloads.
The MG07SCA series utilize industry-standard 3.5-inch 26.1 mm height form factor and Advanced Format sector technologies for optimum capacity and data reliability. Toshiba Persistent Write Cache technology helps enhance performance while also maintaining data integrity in the event of a sudden loss of power. Equipped with 12 Gbit/s SAS interface, the Enterprise Capacity MG07SCA series help save rack space and reduce the footprint and operational burden of business critical servers and storage systems.
512e or 4Kn Advanced Format sector technology models are available. 4Kn models (MG07SCAxxxA) offer optimum performance and compatibility with 4K-capable applications and operating environments. 512e models (MG07SCAxxxE) are broadly supported today and also help provide support for legacy applications and operating environments that require 512 B sector lengths.

Key Features
  • Industry Standard 3.5-inch 26.1 mm Height Form Factor
  • Large Capacity (14 TB and 12 TB Models)
  • 7,200 rpm Performance
  • Dual-Port 12 Gbit/s SAS Interface
  • MTTF 2.5M hours
  • 550 total TB Transferred per Year Workload Rating
  • 4Kn or 512e Advanced Format Sector Technology
  • Toshiba Persistent Write Cache Technology to help Maintain Data Integrity during Power-Loss Events
  • Sanitize Instant Erase (SIE) option model 
Documents
Applications
  • Engineered for Mid-line / Nearline Business Critical Workloads
  • Tier 2 Business-Critical Servers and Storage Systems
  • Servers Supporting Application Workloads that Benefit from High Capacity per Spindle
  • Capacity-Optimized Data Center Storage Systems
  • Object and File Storage Solutions
  • Enterprise data protection and tiered storage infrastructure
  • Centralized Surveillance and other High-Definition Video storage

Specifications

4K native ( 4Kn ) MG07SCA14TA
MG07SCA12TA
4K native ( 4Kn), SIE MG07SCA14TAY MG07SCA12TAY
512 emulation ( 512e ) MG07SCA14TE MG07SCA12TE
512 emulation ( 512e ), SIE MG07SCA14TEY MG07SCA12TEY
Form Factor 3.5-inch
Interface 12.0 Gbit/s SAS
Formatted Capacity 14 TB 12 TB
Buffer Size 256 MiB
Rotation Speed 7,200 rpm
Maximum Sustained Data Transfer Speed ( Typ. ) 248 MiB/s 242 MiB/s
MTTF 2,500,000 hours
Power Consumption ( Idle - A ) 4.73 W 4.36 W
Weight ( Max ) 720 g
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • PWC (Persistent Write Cache) with PLP (Power Loss Protection) :  PWC with PLP is a function to handle the write data that the drive reports "Normal completion" to the host but not being stored to hard disk media yet. The write data may be written to the commanded LBA on the hard disk media. The un-written data to hard disk media is stored to Flash memory using back up power by PLP when the power supply to the drive suddenly is shut down. And, after PLP operation, it may be required more time to start up the drive than in case of normal shutdown.
    1) PLP does not secure data in the mode of all the power shutdowns. When power supplies other than recommended procedure are intercepted, data might be lost.
    2) In the power shutdown before it reports on the Write completion, data not anticipated might be lost.
  • PLP (Power Loss Protection): PLP supports to record data in buffer memory to hard disk media utilizing back electromotive force along with media rotation inertia in case of sudden supply shut down.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.