Contact us

A new window will open A new window will open

Product Review

This page is introduced some article of Toshiba storage products.

Enterprise SSD

PX02SMFxxx More

Enterprise HDD

MKxx01GRRB More

Nikktech, 13/06/04    Toshiba MK3001GRRB 300GB SAS 6Gb/s HDD

MG03ACAxxx More

MyCE, 13/11/05    Toshiba MG03ACA400 4TB Nearline HDD Review

PC Welt, 13/08/28    Die beste Festplatte mit 4000 GB im Test

NIKK Tech, International, 13/07/10    Toshiba Nearline MG03ACA400 4TB SATA III HDD

Client SSD

HG6 More

Kitguru, 14/04/02    Toshiba HG6 256GB SSD Review

Myce, 14/04/14    Toshiba HG6 SSD Review – A19nm NAND makes an entrance

CDR Info, 14/05/12    Toshiba HG6 256GB 2.5-inch SSD review

Funky Kit, 14/06/06    Toshiba HG6 512GB SATA SSD Review 

HG5d

www.ssdreview.com, 13/08/13    Toshiba HG5d SSD review

Connected Digital World, 13/06/04    Two Minute Review of the Toshiba THNSNH128GCST Solid State Drive

3D Tester.de, 13/07/12    Toshiba SSD HG5D - 128GB

News-and-reviews.co.uk, 13/11/26    Toshiba 256GB THNSNH256GCST SSD Review

T1, 13/07/03    New SSD Works Faster Than You Can Say "THNSNH256GCST" - 2nd place! (419KB)

Vortez, 13/05/13    Toshiba 256GB THNSNH256GCST Review 

Hardwareheaven, 13/04/27    Toshiba THNSNH256GCST SSD Review

Whitex Modd, 13/11/28    Review: Kingston HyperX 3K NaVi vs. Toshiba HG5d

Ferra.ru, 13/07/15    Solid State Sprinter – Toshiba THNSNH512GCST Review

Allround-PC.com, Germany, 13/04/17    Empfehlung!

Techpowerup, UK, 13/04/11    Toshiba THNSNH 512 GB SSD

HG5

NIKK Tech, International, 13/01/23    Toshiba THNSNF512GCSS 512GB SSD

Tom’s Hardware, Germany, 13/01/14    Speicherupdate: Acht SSDs auf dem Prüfstand Download (3.5MB)

Expert Reviews, UK, 12/12/29    Toshiba THNSNF 512GB review

PC Welt, Germany, 12/12/19    SSD für schlaue Strom-Sparer

MyCE.com, international, 12/12/10    Toshiba THNSNF512GCSS 512GB SSD review

Client SSHD

MQ01ABxxxxH More

Client HDD

MQ01ABDxxx More

Madshrimps, 13/11/05    Toshiba MQ01ABD100 2.5'' 1TB Hard Disk Drive Review

PC Advisor, UK, 12/06/01    Toshiba MQ01ABD100 review

Expert Reviews, UK, 12/09/20    Toshiba MQ01ABD100 review

Ocaholic, Switzerland, 12/06/12    Review: Toshiba MQ01ABD100 1TB 2.5 inch

Macwelt, Germany, 12/07/31    Test: Toshiba 1 Terabyte MQ01ABD100

MyCE.com, international, 12/11/11    Test: Toshiba 1 Terabyte MQ01ABD100

Tom’s Hardware.de, Germany, 12/07/24    Status quo: Vier aktuelle 2,5-Zoll-Festplatten im Test

MQ01ACFxxx More

Nikktech, 13/12/13    Toshiba MQ01ACF050 500GB SATA III HDD

DT01ACAxxx More

Tobitech Blog, 14/02/05    Toshiba DT01ACA200 3,5-Zoll HDD

HardwareLUXX, 13/05/10    Round-up: Sieben HDDs mit 3 TB Fassungsvermögen

Madshrimps, 13/05/07    Toshiba DT01ACA300 3TB Hard Disk Drive Review

Hardware-mag.de, Germany, 13/04/11    SATA3: 6 Festplatten bis 4 TB im Test

NIKK Tech, international, 12/11/01    Toshiba DT01ABA100 & DT01ACA100 1TB SATA III HDD's

Hardware.info, Netherlands, 12/12/01    Toshiba DT01ACA100 1TB review: Toshiba's eerste 3,5" harde schijf

PC Welt, Germany, 13/02/01    Flotte 3,5-Zoll-Festplatte

Specialty

MQ01ABBxxx More

Hardwareluxx, 14/01/08    14 Notebook-HDDs im Test

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.