Contact us

A new window will open A new window will open

Specialty

Video Stream HDD

MQ01ABD100V / MQ01ABD050V / MQ01ABD032V / MQ01ABD025V

Toshiba's MQ01ABD-V series of 5,400 rpm 2.5-inch HDDs deliver up to 1 TB of storage capacity. The MQ01ABD-V series is suitable for video editing, set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.

Key Features
  • Up to 1 TB of Storage Capacity
  • 2.5-inch, Small Form Factor
  • 5,400 rpm
  • SATA up to 3.0 Gbit/s
  • Advanced Format (AF) 512e Sector Length
  • Low Power Consumption Compared to 3.5-inch Form Factor(DT01ABAxxxV series)
  • 17 dB (Idle)
Applications
  • Video Editing Systems
  • Set-Top-Box (STB)
  • Digital Video Recorders (DVR)
  • Network Video Recorders (NVR)

Specifications

DT01ABA***V 512 emulation ( 512e )
MQ01ABD100V MQ01ABD050V MQ01ABD032V MQ01ABD025V
Form Factor 2.5-inch
Interface SATA 3 Gbit/s
Formatted Capacity 1 TB 500 GB 320 GB 250 GB
Buffer Size 16 MiB or 8 MiB
Rotation Speed 5,400 rpm
Internal Transfer Speed 638.9 ~ 1288.6 Mbit/s Typ.
MTTF 600,000 hours
Power Consumption ( Low Power Idle ) 0.55 W Typ.
Weight 117 g Max. 107 g Max.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Toshiba Storage & Electronic Devices Solutions Company defines "RoHS-Compatible" products as products that either (i) contain no more than a maximum concentration value of 0.1% by weight in Homogeneous Materials for lead, mercury, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ethers (PBDEs) and of 0.01% by weight in Homogeneous Materials for cadmium; or (ii) fall within any of the application exemptions set forth in the Annex to the RoHS Directive (Directive 2011/65/EC of the European Parliament and of the Council of 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment). "Homogeneous Material" means a material of uniform composition that cannot be mechanically disjointed (meaning separated, in principle, by mechanical actions such as unscrewing, cutting, crushing, grinding and/or abrasive processes) into different materials. Examples of "Homogeneous Materials" would be individual types of plastics, ceramics, glass, metals, alloys, paper, board, resins and coatings.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.