Toshiba's MQ03ABBxxx 5400RPM HDD series provides up to 3TB of capacity in a 2.5-inch 15mm high form factor. The MQ03ABBxxx is suitable for USB interface external storage devices, providing massive data storage capacity for movies, photos, gaming and general computing. In addition, the MQ03ABBxxx also delivers better W/GB compared with seven other client-grade 2.5-inch HDDs from other leading manufactures. For greater reliability, the drive’s advanced shock detection capabilities protect against operating shock.
MQ03ABB*** | 512 emulation ( 512e ) |
---|
MQ03ABB300 | MQ03ABB200 | |
---|---|---|
Form Factor | 2.5-inch | |
Interface | SATA 6 Gbit/s | |
Formatted Capacity | 3 TB | 2 TB |
Buffer Size | 16 MiB | |
Rotation Speed | 5,400 rpm | |
Internal Transfer Speed | 734.7 ~ 1484.8 Mbit/s Typ. | |
MTTF | 600,000 hours | |
Power Consumption ( Low Power Idle ) | 0.70 W Typ. | |
Weight | 180 g Max. |
If you have any queries, click one of these links: