Contact us

A new window will open A new window will open

TC35681FSG-002New Product

Bluetooth® IC

Toshiba LE Gen-III model combines a high transmission output with low current consumption
Compliant with Bluetooth® Core Specification 5

Description

Feature All data rates including 2Mbps specified in Bluetooth 5 / Long Range communication / Low power consumption / High temperature operation / Standalone mode support / Small QFN package / LE Data Length Extension support / LE Secure Connection supoort
Automotive Support N/A
Bluetooth Category Bluetooth® low energy
Bluetooth Core spec. 5.0
Embedded Profiles GATT / SMP
Interfacing I2C (2 ch) / SPI (2 ch) / UART (2 ch) / PWM (4 ch) / ADC (5 ch) / SWD (1 ch)
User RAM Size (KB) 76
User Flash Size (KB) N/A
Function ARM® Cortex®-M0 / RF analog circuitry / DC-DC converter / LDO regulator / low power mode(4 level)
Other Functions LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator
RoHS Compatible Product(s) (#) Please contact us.
Status New product

Package Information

Toshiba Package Name P-VQFN40-0505-0.40-005/F01
Package name QFN
Pins 40
Package size 5.0 mm x 5.0 mm
Pin pitch 0.4 mm

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 120
Operating Temperature (Min) Topr - -40
Power supply voltage (Max) - - 3.6 V
Power supply voltage (Min) - - 1.8 V
Current Consumption in RX Active mode (peak) IRX (3.0V, 1Mbps) 5.1 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX 0dBm, 1Mbps) 5.2 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX +8dBm, 1Mbps) 11.3 mA
Current Consumption in Sleep mode ISleep - 2.5 μA
Current Consumption in Deep Sleep mode IDSleep (3.0V) 0.05 μA
Transmit Power(Max) PTrans - 8 dBm
Transmit Power(Min) PTrans - -40 dBm
Receiver Sensitivity - (at 125kbps) -105.0 dBm
Receiver Sensitivity - (at 1Mbps) -94.5 dBm

 

Document

Data sheet TC35681FSG-002 Data sheet/Japanese [Mar,2019] (PDF: 1276KB)
Data sheet TC35681FSG-002 Data sheet/English [Apr,2019] (PDF: 1124KB)
Product News Product News [Jan,2018] (PDF: 444KB)
Software Manual
& Sample Code
TC35680_681_SoftwareManual_&_SampleCode [Oct,2018] (ZIP: 20941KB)

Batch Download (You can download multiple files at a time.)

  • If the checkbox is grayed out, the corresponding document cannot be downloaded in batch.

Notes

  • The Part Number column shows representative part numbers only, which may not be available for sale in the precise form shown. Each Part Number constitutes a product family which may contain multiple associated product configurations.
    (#) Under the RoHS Compatible Product(s) column, "Available" means at least one RoHS-Compatible product is available for sale in the corresponding product family. "None" means no RoHS Compatible product is available in that product family. For Toshiba's definitions of concepts related to the RoHS Directive and RoHS Compatibility, please click here.
    The RoHS compatibility information provided herein is to the best of Toshiba's knowledge and belief accurate as of the date Toshiba entered the information into this database. Information is subject to change at any time without notice.
    Please contact your Toshiba sales representative for detailed environmental information about each specific part number or product, such as RoHS compatibility or material content. Please use Toshiba products only in compliance with all applicable laws and regulations concerning the inclusion or use of controlled substances, including without limitation the RoHS Directive.TOSHIBA ASSUMES NO LIABILITY FOR DAMAGES OR LOSSES OCCURRING AS A RESULT OF NONCOMPLIANCE WITH APPLICABLE LAWS AND REGULATIONS.
  • Reliability data are provided for your reference only, please contact your Toshiba sales representative for detailed reliability information about each part number.
  • For product delivery, additional characters will be added to the part numbers shown on this website. For details, please ask your local distributor, or send an inquiry accessed from "Contact Us" on this website.
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.