Contact us

Technical information Downloading site

Downloadable
technical information
●Datasheet
●Application note
●Sample software for evaluation board
●Software programming manual

A new window will open A new window will open

Mobile POS

Do you think it’s hard to introduce a credit card payment system?

Mobile POS

  • Mobile POS achieves credit card payment simply by using smartphones and making service contracts.
    Best suited for small stores and personal use.
  • Mobile POS enables payment to be completed not only at cash registers but also at the customer’s table.

For parametric search, including download data sheets, functions and characteristics,
please click here.

Parametric Search

Characteristics of Toshiba products suited for mobile POS

Button battery operation with ultra-low power dissipation
Peak supply current: 3.3mA(@Tx), 3.3mA(@Rx)
Supply current during standby: 50 nA
Interfaces for connecting to sensors and other peripheral devices
Equipped with ADC, I2C, and SPI.
Linkage with smartphones
NFC-Tag enables easy pairing simply by “holding over”.

Recommended Products

Product name Bluetooth Brand Toshiba LE generation Smart
Peak
Current
Bluetooth
Core Spec
Status Other features
TC35678 / 679 low energy Generation2 3.3mA@Tx
3.3mA@Rx
V4.2
ES Integrated Flash
TC35675 / 676 / 667 / 670 low energy Generation1 5.9mA@Tx
5.7mA@Rx
V4.1 MP Integrated Flash
Integrated NFC Tag
TC35661 classic/low energy dual
- - V4.2
V4.0
MP WBS
Technical information Downloading site

【Content provided】
●Datasheet
●Hardware application note
●Software application note
●Sample software for IAR EWARM
●Sample software for MDK-ARM

●Software reference manual

* Bluetooth® is registered trademarks of Bluetooth SIG, Inc.

Contacts

If you have any queries, click one of these links:

Technical queries
Queries about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.